Image of BRYPPO12AI SVCE POLE, 12'2", BLANK W/DIVIDER IV

SVCE POLE, 12'2", BLANK W/DIVIDER IV

Brand: Bryant

Catalog ID: BRYPPO12AI

SVCE POLE, 12'2", BLANK W/DIVIDER IV

BLANK W/DIVIDER IV

General

Catalog Number

BRYPPO12AI

Color

Ivory

Knockouts

4

Number of Receptacles

0

Series

Three Service Pole

Type

Blank Pole

UPC

781786193178

Dimensions

Height

146 in

Electrical Ratings

Circuits

1

Configuration

Knockouts

4

Number of Receptacles

0