Image of 4901BI SWITCH, HDUTY, SP, 20A 120/277V, B+S, IV
Image of 4901BI SWITCH, HDUTY, SP, 20A 120/277V, B+S, IV

SWITCH, HDUTY, SP, 20A 120/277V, B+S, IV

Brand: Bryant

Catalog ID: 4901BI

SWITCH, HDUTY, SP, 20A 120/277V, B+S, IV

  • SP
  • 20A 120/277V
  • B+S
  • IV

Product details

General

Application

Back and Side Wired

Catalog Number

4901BI

Color

Ivory

Series

Heavy Duty

Style

Single Pole

Type

Toggle

UPC

781786715264

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Pallet Quantity

5000

Resources and downloads

Specifications