Switches and Lighting Control, Decorator Switch, Commercial Grade, Single Pole, 20A 120V, With Nightlight, Light Almond
Image of 9901NLLA Switches and Lighting Control, Decorator Switch, Commercial Grade, Single Pole, 20A 120V, With Nightlight, Light Almond

Switches and Lighting Control, Decorator Switch, Commercial Grade, Single Pole, 20A 120V, With Nightlight, Light Almond

$52.12 USD

Brand: Bryant

Catalog ID: 9901NLLA

Switches and Lighting Control, Decorator Switch, Commercial Grade, Single Pole, 20A 120V, With Nightlight, Light Almond

  • Commercial Grade
  • Single Pole
  • 20A 120V
  • With Nightlight
  • Light Almond

General

Catalog Number

9901NLLA

Color

Light Almond

Series

Switch with Nightlight

Style

Single Pole

Type

Rocker/Decorator

UPC

781786145801

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120 V

Voltage Rating Description

120 V

Logistics

Carton Quantity

10