Image of MSM30I1 Switches and Lighting Control, Decorator Switch, Single Pole, Momentary Contact, 100mA 30V DC, Ivory

Switches and Lighting Control, Decorator Switch, Single Pole, Momentary Contact, 100mA 30V DC, Ivory

Brand: Bryant

Catalog ID: MSM30I1

Switches and Lighting Control, Decorator Switch, Single Pole, Momentary Contact, 100mA 30V DC, Ivory

  • Single Pole
  • Momentary Contact
  • 100mA 30V DC
  • Ivory

Product details

General

Catalog Number

MSM30I1

Color

Ivory

Series

Dual

Style

Switches

Type

Accessories

UPC

781786195585

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Resources and downloads