Image of MSM30W1 Switches and Lighting Control, Decorator Switch, Single Pole, Momentary Contact, 100mA 30V DC, White
Image of MSM30W1 Switches and Lighting Control, Decorator Switch, Single Pole, Momentary Contact, 100mA 30V DC, White
Image of MSM30W1 Switches and Lighting Control, Decorator Switch, Single Pole, Momentary Contact, 100mA 30V DC, White
Image of MSM30W1 Switches and Lighting Control, Decorator Switch, Single Pole, Momentary Contact, 100mA 30V DC, White

Switches and Lighting Control, Decorator Switch, Single Pole, Momentary Contact, 100mA 30V DC, White

Brand:

Bryant

Catalog ID:

MSM30W1

Switches and Lighting Control, Decorator Switch, Single Pole, Momentary Contact, 100mA 30V DC, White

  • Single Pole
  • Momentary Contact
  • 100mA 30V DC
  • White

Product details

General

Catalog Number

MSM30W1

Color

White

Series

Dual

Style

Switches

Type

Accessories

UPC

781786195592

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Resources and downloads