Switches and Lighting Control, Low Bay Sensor Lens, 180 Degrees, Watertight
Image of MSLBL180 Switches and Lighting Control, Low Bay Sensor Lens, 180 Degrees, Watertight
Image of MSLBL180 Switches and Lighting Control, Low Bay Sensor Lens, 180 Degrees, Watertight

Switches and Lighting Control, Low Bay Sensor Lens, 180 Degrees, Watertight

Brand: Bryant

Catalog ID: MSLBL180

Switches and Lighting Control, Low Bay Sensor Lens, 180 Degrees, Watertight

  • 180 Degrees
  • Watertight

General

Catalog Number

MSLBL180

Color

White

Style

Low Bay Lenses

Type

Accessories

UPC

781786195219

Electrical Ratings

Voltage Rating

  • 120/347 VAC
  • 24 VDC

Voltage Rating Description

120/347V AC;24V DC