Switches and Lighting Control, NEMA 4X Wall Sensor, 1600 Square Feet, With Photocell and Relay
Image of MSHT1600WRP Switches and Lighting Control, NEMA 4X Wall Sensor, 1600 Square Feet, With Photocell and Relay

Switches and Lighting Control, NEMA 4X Wall Sensor, 1600 Square Feet, With Photocell and Relay

Brand: Bryant

Catalog ID: MSHT1600WRP

Switches and Lighting Control, NEMA 4X Wall Sensor, 1600 Square Feet, With Photocell and Relay

  • 1600 Square Feet
  • With Photocell and Relay

General

Catalog Number

MSHT1600WRP

Color

Gray

Series

Wall Mount

Type

Sensors

UPC

781786195318

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Logistics

Carton Quantity

10