Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side, Wired, Gray
Image of CSB215BGRY Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side, Wired, Gray

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side, Wired, Gray

Brand: Bryant

Catalog ID: CSB215BGRY

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side, Wired, Gray

  • Toggle
  • General Purpose AC
  • Double Pole
  • 20A 120/277V AC
  • Back and Side

General

Catalog Number

CSB215BGRY

Color

Gray

Series

General Purpose

Style

Double Pole

Type

Toggle

UPC

781786121232

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10