Image of CS115BLK Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Side Wired Only, Black
Image of CS115BLK Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Side Wired Only, Black

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Side Wired Only, Black

Brand:

Catalog ID:

CS115BLK

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Side Wired Only, Black

  • Toggle
  • General Purpose AC
  • Single Pole
  • 15A 120/277V AC
  • Side Wired Only

Product details

General

Catalog Number

CS115BLK

Color

Black

Series

General Purpose

Style

Single Pole

Type

Toggle

UPC

781786732728

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10