Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Three Way, 20A 120/277V AC, Side Wired Only, Black
Image of CS320BLK Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Three Way, 20A 120/277V AC, Side Wired Only, Black

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Three Way, 20A 120/277V AC, Side Wired Only, Black

Brand: Bryant

Catalog ID: CS320BLK

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Three Way, 20A 120/277V AC, Side Wired Only, Black

  • Toggle
  • General Purpose AC
  • Three Way
  • 20A 120/277V AC
  • Side Wired Only

General

Catalog Number

CS320BLK

Color

Black

Series

General Purpose

Style

Three Way

Type

Toggle

UPC

781786733299

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10