Switches and Lighting Controls, Enclosed Rotary Motor Controllers, Three Pole, 30A 600V AC, Terminal Screws, Thermoplastic 4X Non-metallic Enclosure
Image of 664X33D Switches and Lighting Controls, Enclosed Rotary Motor Controllers, Three Pole, 30A 600V AC, Terminal Screws, Thermoplastic 4X Non-metallic Enclosure
Image of 664X33D Switches and Lighting Controls, Enclosed Rotary Motor Controllers, Three Pole, 30A 600V AC, Terminal Screws, Thermoplastic 4X Non-metallic Enclosure

Switches and Lighting Controls, Enclosed Rotary Motor Controllers, Three Pole, 30A 600V AC, Terminal Screws, Thermoplastic 4X Non-metallic Enclosure

Brand: Bryant

Catalog ID: 664X33D

Switches and Lighting Controls, Industrial Grade, Manual Motor Controllers, Enclosed Rotary Motor Controllers, Three Pole, 30A 600V AC, Terminal Screws, Black, In NEMA 4X Stainless Steel

  • Manual Motor Controllers
  • Enclosed Rotary Motor Controllers
  • Three Pole
  • 30A 600V AC
  • Terminal Screws

General

Application

Rotary

Catalog Number

664X33D

Enclosure Type

NEMA 4X

Series

Non-Fused

Style

Standard Duty

Type

Disconnect Switches

UPC

781786631892

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Conductor Related

Number Of Poles

3 Pole

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Pallet Quantity

300