Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Four Way, 15A 120/277V AC, Back and Side Wired, Gray
Image of 4804GRY Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Four Way, 15A 120/277V AC, Back and Side Wired, Gray

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Four Way, 15A 120/277V AC, Back and Side Wired, Gray

Brand: Bryant

Catalog ID: 4804GRY

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Four Way, 15A 120/277V AC, Back and Side Wired, Gray

  • Toggle
  • General Purpose AC
  • Four Way
  • 15A 120/277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4804GRY

Color

Gray

Series

Extra Heavy Duty

Style

Four Way

Type

Toggle

UPC

781786623675

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10