Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnect Accessory, NEMA 3R Enclosure Only, 30A 600V AC, Side Wired Only
Image of 30300 Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnect Accessory, NEMA 3R Enclosure Only, 30A 600V AC, Side Wired Only

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnect Accessory, NEMA 3R Enclosure Only, 30A 600V AC, Side Wired Only

Brand: Bryant

Catalog ID: 30300

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnect Accessory, NEMA 3R Enclosure Only, 30A 600V AC, Side Wired Only, Black

  • Toggle
  • Motor Disconnect Accessory
  • NEMA 3R Enclosure Only
  • 30A 600V AC
  • Side Wired Only

30A Enclosure Only

General

Application

For 30A Switches

Catalog Number

30300

Enclosure Type

NEMA 1

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Item Type

Enclosed Switch

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Series

Non-Fused

Style

Standard Duty

Type

Enclosures without Switch

UPC

781786735002

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Operational

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Logistics

Carton Quantity

5