Image of 40002D Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 40A, 600V AC, Side Wired Only, Black
Image of 40002D Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 40A, 600V AC, Side Wired Only, Black

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 40A, 600V AC, Side Wired Only, Black

Brand: Bryant

Catalog ID: 40002D

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 40A, 600V AC, Side Wired Only, Black

  • Toggle
  • Motor Disconnects
  • Double Pole
  • 40A
  • 600V AC

Product details

General

Catalog Number

40002D

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Open Switch

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2 Pole

OEM Brand Name

Hubbell Bryant

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Series

Standard Toggle

Style

Motor Controller/Disconnect

Type

Side Wire

UPC

781786631632

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

40 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

40 A

Current Rating

40 A

Phase

Single Phase

Voltage Rating

600V AC kV

Voltage Rating Description

600V AC kV

Wattage

24000

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10