Switches and Lighting Controls, Industrial Grade, Toggle Switches, MotorDisconnects, Double Pole, 30A 600V AC, Back and Side Wired, Black
Image of 30002D Switches and Lighting Controls, Industrial Grade, Toggle Switches, MotorDisconnects, Double Pole, 30A 600V AC, Back and Side Wired, Black

Switches and Lighting Controls, Industrial Grade, Toggle Switches, MotorDisconnects, Double Pole, 30A 600V AC, Back and Side Wired, Black

Brand: Bryant

Catalog ID: 30002D

Switches and Lighting Controls, Industrial Grade, Toggle Switches, MotorDisconnects, Double Pole, 30A 600V AC, Back and Side Wired, Black

  • Toggle
  • MotorDisconnects
  • Double Pole
  • 30A 600V AC
  • Back and Side Wired

Standard Product

General

Catalog Number

30002D

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Open Switch

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Series

Standard Toggle

Style

Motor Controller/Disconnect

Type

Back & Side Wire

UPC

781786631502

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

600V AC kV

Voltage Rating Description

600V AC kV

Wattage

18000

Conductor Related

Number Of Poles

2 Pole

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Force Related

Load Capacity

Inductive

Operational

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Logistics

Carton Quantity

10

Pallet Quantity

2640