Switches and Lighting Controls, Industrial/Commercial Grade, Accessories, General Purpose AC, Spanner Head Screw, Stainless
Image of HBL7342RKL Switches and Lighting Controls, Industrial/Commercial Grade, Accessories, General Purpose AC, Spanner Head Screw, Stainless

Switches and Lighting Controls, Industrial/Commercial Grade, Accessories, General Purpose AC, Spanner Head Screw, Stainless

Brand: Bryant

Catalog ID: HBL7342RKL

Switches and Lighting Controls, Industrial/Commercial Grade, Accessories, General Purpose AC, Spanner Head Screw, Stainless

  • Industrial/Commercial GradeGeneral Purpose AC
  • Spanner Head Screw

Standard Product

General

Application

Sensor Mounting

Catalog Number

HBL7342RKL

EU RoHS Indicator

No

Item Type

Material

Stainless Steel

Specifications

Barrel Key Switch Item - Tamper Proof Plate Screws

Style

Screws

Type

Accessories

UPC

783585809366

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

100