Switches and Lighting Controls,, Manual Motor Controllers, Enclosed Rotary Motor Controllers, Three Pole, 60A 600VAC
Image of 664X63D Switches and Lighting Controls,, Manual Motor Controllers, Enclosed Rotary Motor Controllers, Three Pole, 60A 600VAC

Switches and Lighting Controls,, Manual Motor Controllers, Enclosed Rotary Motor Controllers, Three Pole, 60A 600VAC

Brand: Bryant

Catalog ID: 664X63D

Switches and Lighting Controls, Industrial Grade, Manual Motor Controllers, Enclosed Rotary Motor Controllers, Three Pole, 60A 600VAC, Terminal Screws, Black, In NEMA 4X Stainless Steel Enclosure

  • Manual Motor Controllers
  • Enclosed Rotary Motor Controllers
  • Three Pole
  • 60A 600VAC
  • Terminal Screws

General

Application

Rotary

Catalog Number

664X63D

Enclosure Type

NEMA 4X

EU RoHS Indicator

No

Series

Non-Fused

Style

Standard Duty

Type

Disconnect Switches

UPC

781786631915

Electrical Ratings

Amperage Rating

60 A

Current / Amperage Rating

60 A

Conductor Related

Number Of Poles

3 Pole

Certifications And Compliance

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Pallet Quantity

154