
Brand: Bryant
Catalog ID: MSP1500CL
Catalog Number
MSP1500CL
Color
White
EU RoHS Indicator
No
Series
Passive Infrared
Style
Ceiling Mount
Type
Sensors
UPC
781786102552
Voltage Rating
120/277 VAC
Voltage Rating Description
120/277V AC
EU RoHS Indicator
No
Carton Quantity
10