Switches and Lighting Controls, Pilot Light Assembly, 120V AC, Opal
Image of 480710 Switches and Lighting Controls, Pilot Light Assembly, 120V AC, Opal

Switches and Lighting Controls, Pilot Light Assembly, 120V AC, Opal

Brand: Bryant

Catalog ID: 480710

Switches and Lighting Controls, Pilot Light Assembly, 120V AC, Opal

  • 120V AC
  • Opal

Standard Product

General

Catalog Number

480710

Color

Opal

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Neon Pilot Light

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Series

Neon Pilot Lights

Service Life

Dependant on Voltage Sag or Swell

UPC

781786685109

Dimensions

Display Size

Standard Sized

Electrical Ratings

Current Rating

3.2E-4 A

Wattage

1/25th

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Operational

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Service Life

Dependant on Voltage Sag or Swell

Logistics

Carton Quantity

10