Switches and Lighting Controls, Pilot Light Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 277V AC, Back and Side Wired, Red
Image of 4901PLR277 Switches and Lighting Controls, Pilot Light Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 277V AC, Back and Side Wired, Red

Switches and Lighting Controls, Pilot Light Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 277V AC, Back and Side Wired, Red

Brand: Bryant

Catalog ID: 4901PLR277

Switches and Lighting Controls, Pilot Light Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 277V AC, Back and Side Wired, Red

  • Toggle
  • General Purpose AC
  • Single Pole
  • 20A 277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4901PLR277

Color

Red

Series

Extra Heavy Duty

Style

Single Pole

Type

Toggle

UPC

781786657953

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

277 VAC

Voltage Rating Description

277 VAC

Logistics

Carton Quantity

10