Switches and Lighting Controls, Pilot Light Industrial Grade, Toggle Switches, General Purpose AC, Three Way, 20A 120V AC, Back and Side Wired, Clear
Image of 4903PLC120 Switches and Lighting Controls, Pilot Light Industrial Grade, Toggle Switches, General Purpose AC, Three Way, 20A 120V AC, Back and Side Wired, Clear

Switches and Lighting Controls, Pilot Light Industrial Grade, Toggle Switches, General Purpose AC, Three Way, 20A 120V AC, Back and Side Wired, Clear

Brand: Bryant

Catalog ID: 4903PLC120

Switches and Lighting Controls, Pilot Light Industrial Grade,Toggle Switches, General Purpose AC, Three Way, 20A 120V AC, Back and Side Wired, Clear

  • Toggle
  • General Purpose AC
  • Three Way
  • 20A 120V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4903PLC120

Color

Clear

Series

Extra Heavy Duty

Style

Three Way

Type

Toggle

UPC

781786490345

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Logistics

Carton Quantity

10