Image of 48071R Switches and Lighting Controls, Pilot Unit, 120V AC, Red

Switches and Lighting Controls, Pilot Unit, 120V AC, Red

Brand: Bryant

Catalog ID: 48071R

Switches and Lighting Controls, Pilot Unit, 120V AC, Red

  • 120V AC
  • Red

Standard Product

General

Catalog Number

48071R

Color

Red

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Neon Pilot Light

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Series

Neon Pilot Lights

Service Life

Dependant on Voltage Sag or Swell

UPC

781786685130

Dimensions

Display Size

Standard Sized

Electrical Ratings

Current Rating

3.2E-4 A

Wattage

1/25th

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Operational

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Service Life

Dependant on Voltage Sag or Swell

Logistics

Carton Quantity

10