Switches and Lighting Controls, Speed Control, Rocker, 1.5A 120V AC, Ivory
Image of RDVFSQFI Switches and Lighting Controls, Speed Control, Rocker, 1.5A 120V AC, Ivory

Switches and Lighting Controls, Speed Control, Rocker, 1.5A 120V AC, Ivory

Brand: Bryant

Catalog ID: RDVFSQFI

Switches and Lighting Controls, Speed Control, Rocker, 1.5A 120V AC, Ivory

  • Speed Control
  • Rocker
  • 1.5A 120V AC
  • Ivory

General

Application - For Use On

Only use with Compatible Dimmable Bulbs

Catalog Number

RDVFSQFI

Color

Ivory

Construction

Metal Strap, Polycarbonate Front

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

No

Number of Gang(s)

1-Gang

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Specifications

  • Product Type - Fan Speed Controls
  • Termination - Single Pole/Three Way

Style

Rocker Fan Control

Type

Fan Control

UPC

883778116179

Dimensions

Depth

1.3 in

Height

4.1 in

Width

2.2 in

Electrical Ratings

Amperage Rating

1.5 A

Current Amperage Description

1.5 A

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Wattage

180 W

Conductor Related

Number Of Poles

Single Pole

Certifications And Compliance

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

No

Industry Standard(s)

CSA Certified

Operational

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical

Logistics

Carton Quantity

6