Image of BRY125SS TECH-SPEC, 1 1/4" Stainless Steel Conduit Hub
New

TECH-SPEC, 1 1/4" Stainless Steel Conduit Hub

Brand: Bryant

Catalog ID: BRY125SS

TECH-SPEC, 1 1/4" stainless steel conduit hub

UL listed 4X stainless steel conduit hub

  • 4X water ingress protection
  • Formed in corrosion resistant stainless steel

Watertight

General

Application

Indoor and Outdoor

Catalog Number

BRY125SS

Enclosure Type

Stainless Steel

Environmental Conditions

NEMA 4X, IP69K

Material

304 Stainless Steel

Mounting Type

Screw

Operating Temperature

  • Maximum Continuous 75 °C
  • Minimum Continuous -40°C without impact

Style

Conduit Hub

Type

Accessories

UPC

781786967137

Dimensions

Weight

0.6 lb

Certifications And Compliance

Environmental Conditions

NEMA 4X, IP69K

Industry Standard(s)

cULus

Nema Rating

4X, 12

Operational

Operating Temperature

  • Maximum Continuous 75 °C
  • Minimum Continuous -40°C without impact

Logistics

Carton Quantity

1