TECH-SPEC, Fused Disconnect Switch Accessory, 1 NC Break Before Main Aux Contact for 200A, Pilot Duty, 10A 600V
Image of BRYACFSNC TECH-SPEC, Fused Disconnect Switch Accessory, 1 NC Break Before Main Aux Contact for 200A, Pilot Duty, 10A 600V
Image of BRYACFSNC TECH-SPEC, Fused Disconnect Switch Accessory, 1 NC Break Before Main Aux Contact for 200A, Pilot Duty, 10A 600V
Image of BRYACFSNC TECH-SPEC, Fused Disconnect Switch Accessory, 1 NC Break Before Main Aux Contact for 200A, Pilot Duty, 10A 600V
Image of BRYACFSNC TECH-SPEC, Fused Disconnect Switch Accessory, 1 NC Break Before Main Aux Contact for 200A, Pilot Duty, 10A 600V
Image of BRYACFSNC TECH-SPEC, Fused Disconnect Switch Accessory, 1 NC Break Before Main Aux Contact for 200A, Pilot Duty, 10A 600V
New

TECH-SPEC, Fused Disconnect Switch Accessory, 1 NC Break Before Main Aux Contact for 200A, Pilot Duty, 10A 600V

Brand: Bryant

Catalog ID: BRYACFSNC

TECH-SPEC, fused disconnect switch accessory, 1 NC break before main auxiliary contact for 200A, pilot duty, 10A 600V

Pilot duty 10A 600V auxiliarly contact with NC Break Before Main auxiliary contact

  • Pilot Duty 10A 600V Auxiliary contact
  • NC Break Before Main auxiliary contact
  • For use with TECH-Spec fused disconnects

Pilot Duty

General

Action

Rotary

Application

NC Break Before Main auxiliary contact

Catalog Number

BRYACFSNC

Environmental Conditions

Non-Enclosed

Mounting Type

Snap on

Operating Cycles

Minimum 10,000

Operating Temperature

  • Maximum Continuous 75 °C
  • Minimum Continuous -40°C without impact

Style

Auxiliary contact

Type

Accessories

UPC

781786967205

Dimensions

Weight

0.023 lb

Electrical Ratings

Amperage Rating

10 A

Contact Rating

10A

Dielectric Strength

Withstands 3000V AC minimum

Phase

1-Phase

Voltage Rating

600 V

Wattage

6000 W

Conductor Related

Number Of Poles

1

Certifications And Compliance

Environmental Conditions

Non-Enclosed

Industry Standard(s)

  • cULus
  • A600

Operational

Action

Rotary

Operating Cycles

Minimum 10,000

Operating Temperature

  • Maximum Continuous 75 °C
  • Minimum Continuous -40°C without impact

Logistics

Carton Quantity

15

Pallet Quantity

4000