TECH-SPEC, Fused Disconnect Switch, Fused, 3 Pole, 30A 600V AC, NEMA 4X,12 Non-Metallic Enclosure, for Use with Cass "J" Fuses
Image of BRYFD30 TECH-SPEC, Fused Disconnect Switch, Fused, 3 Pole, 30A 600V AC, NEMA 4X,12 Non-Metallic Enclosure, for Use with Cass "J" Fuses
Image of BRYFD30 TECH-SPEC, Fused Disconnect Switch, Fused, 3 Pole, 30A 600V AC, NEMA 4X,12 Non-Metallic Enclosure, for Use with Cass "J" Fuses
Image of BRYFD30 TECH-SPEC, Fused Disconnect Switch, Fused, 3 Pole, 30A 600V AC, NEMA 4X,12 Non-Metallic Enclosure, for Use with Cass "J" Fuses
Image of BRYFD30 TECH-SPEC, Fused Disconnect Switch, Fused, 3 Pole, 30A 600V AC, NEMA 4X,12 Non-Metallic Enclosure, for Use with Cass "J" Fuses
+3
Image of BRYFD30 TECH-SPEC, Fused Disconnect Switch, Fused, 3 Pole, 30A 600V AC, NEMA 4X,12 Non-Metallic Enclosure, for Use with Cass "J" Fuses
New

TECH-SPEC, Fused Disconnect Switch, Fused, 3 Pole, 30A 600V AC, NEMA 4X,12 Non-Metallic Enclosure, for Use with Cass "J" Fuses

Brand: Bryant

Catalog ID: BRYFD30

TECH-SPEC, fused disconnect switch, 3 Pole, 30A 600V AC, Screw Terminals, NEMA 4X, 12 Non-Metallic Enclosure, for use with class "J" fuses

UL 98 fused switched enclosure suitable for use as branch circuit, feeder, and service disconnects

  • UL 98 HP rated fused disconnect
  • Constructed from corrosion and impact resistant UV stabilized non-metallic material
  • Lockable high visibility red handle for OSHA Lockout/Tagout
  • Accepts class "J" fuses
  • Type 4X, 12 water ingress
  • Cover cannot be removede with switch in "on position"

Watertight

General

Action

Side

Application

Indoor and Outdoor

Catalog Number

BRYFD30

Contact Configuration

Two Position

Enclosure Type

Non-Metallic

Environmental Conditions

NEMA 4X, IP69K

Material

PBT

Mounting Method

External

Mounting Type

External mounting feet

Operating Cycles

Minimum 10,000

Operating Temperature

  • Maximum Continuous 75 °C
  • Minimum Continuous -40°C without impact

Size

15. in x 11.46 in x 7.27

Style

Heavy Duty

Type

Fused Disconnect Switches

UPC

781786967175

Dimensions

Size

15. in x 11.46 in x 7.27

Weight

13.8 lb

Electrical Ratings

Amperage Rating

30 A

Contact Rating

30A

Dielectric Strength

Withstands 3000V AC minimum

Phase

3-Phase

Voltage Rating

600 V

Wattage

18000 W

Conductor Related

Number Of Poles

3

Certifications And Compliance

Environmental Conditions

NEMA 4X, IP69K

Industry Standard(s)

  • cULus
  • UL 98

Nema Rating

4X, 12

Operational

Action

Side

Operating Cycles

Minimum 10,000

Operating Temperature

  • Maximum Continuous 75 °C
  • Minimum Continuous -40°C without impact

Configuration

Mounting Method

External

Logistics

Carton Quantity

2

Pallet Quantity

24