TECH-SPEC, Motor Disconnect Switch, 3 Pole, 200A 600V AC, NEMA 4X,12 Stainless Steel
TECH-SPEC, Motor Disconnect Switch, 3 Pole, 200A 600V AC, NEMA 4X,12 Stainless Steel
New

TECH-SPEC, Motor Disconnect Switch, 3 Pole, 200A 600V AC, NEMA 4X,12 Stainless Steel

Brand: Bryant

Catalog ID: BRYDS20SS

TECH-SPEC, Motor Disconnect Switch, Unfused, 3 Pole, 200A 600V AC, Screw Terminals, NEMA 4X, 12 stainless steel

UL 98 switched enclosure suitable for use as branch circuit, feeder, and service disconnects

  • UL 98 HP rated motor disconnect
  • Formed in corrosion resistant stainless steel
  • OSHA Compliant Lockout/Tagout Handle
  • Type 4X, 12
  • Highly Visible Red Rotary Handle
  • Cover cannot be removede with switch in "on position"

Watertight

General

Action

Rotary

Application

Indoor and Outdoor

Catalog Number

BRYDS20SS

Contact Configuration

Two Position

Enclosure Type

Stainless Steel

Environmental Conditions

Type 4, 12

Material

304 Stainless Steel

Mounting Method

External

Mounting Type

External mounting feet

Operating Cycles

Minimum 10,000

Operating Temperature

  • Maximum Continuous 75 °C
  • Minimum Continuous -40°C without impact

Size

20 in x 15.8 x 11.45 in

Style

Heavy Duty

Type

Disconnect Switches

UPC

781786967151

Dimensions

Size

20 in x 15.8 x 11.45 in

Weight

49 lb

Width

15.8 in

Electrical Ratings

Amperage Rating

200 A

Contact Rating

200A

Dielectric Strength

Withstands 3000V AC minimum

Phase

3-Phase

Voltage Rating

600 V

Wattage

120000 W

Conductor Related

Number Of Poles

3

Certifications And Compliance

Environmental Conditions

Type 4, 12

Industry Standard(s)

  • cULus
  • UL 98

Nema Rating

4X, 12

Operational

Action

Rotary

Operating Cycles

Minimum 10,000

Operating Temperature

  • Maximum Continuous 75 °C
  • Minimum Continuous -40°C without impact

Configuration

Mounting Method

External

Logistics

Carton Quantity

1