TECH-SPEC, Motor Disconnect Switch, 3 Pole, 60A 600V AC, NEMA 4X,12 Non-Metallic Enclosure, 1 NO Break Before Main Aux Contact
Image of BRYDS60VFD TECH-SPEC, Motor Disconnect Switch, 3 Pole, 60A 600V AC, NEMA 4X,12 Non-Metallic Enclosure, 1 NO Break Before Main Aux Contact
Image of BRYDS60VFD TECH-SPEC, Motor Disconnect Switch, 3 Pole, 60A 600V AC, NEMA 4X,12 Non-Metallic Enclosure, 1 NO Break Before Main Aux Contact
Image of BRYDS60VFD TECH-SPEC, Motor Disconnect Switch, 3 Pole, 60A 600V AC, NEMA 4X,12 Non-Metallic Enclosure, 1 NO Break Before Main Aux Contact
Image of BRYDS60VFD TECH-SPEC, Motor Disconnect Switch, 3 Pole, 60A 600V AC, NEMA 4X,12 Non-Metallic Enclosure, 1 NO Break Before Main Aux Contact
Image of BRYDS60VFD TECH-SPEC, Motor Disconnect Switch, 3 Pole, 60A 600V AC, NEMA 4X,12 Non-Metallic Enclosure, 1 NO Break Before Main Aux Contact
New

TECH-SPEC, Motor Disconnect Switch, 3 Pole, 60A 600V AC, NEMA 4X,12 Non-Metallic Enclosure, 1 NO Break Before Main Aux Contact

Brand: Bryant

Catalog ID: BRYDS60VFD

TECH-SPEC, Motor Disconnect Switch, Unfused, 3 Pole, 60A 600V AC, Screw Terminals, NEMA 4X, 12 Non-Metallic Enclosure, 1 NO Break Before Main Auxiliary Contact

UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • UL 508 / UL 60947-4-1 HP rated motor disconnect
  • Constructed from corrosion and impact resistant UV stabilized non-metallic material
  • IP67 and Type 4X Water Ingress protection
  • Moveable mounting feet
  • Stainless Steel captive screws
  • Cover cannot be removede with switch in "on position"
  • Replacement cover, switch and feet available

Watertight

General

Action

Rotary

Application

Indoor and Outdoor

Catalog Number

BRYDS60VFD

Contact Configuration

Two Position

Enclosure Type

Non-Metallic

Environmental Conditions

NEMA 4X, IP69K

Material

PBT

Mounting Method

External

Mounting Type

Moveable feet

Operating Cycles

Minimum 10,000

Operating Temperature

  • Maximum Continuous 75 °C
  • Minimum Continuous -40°C without impact

Size

9.9 in x 6.87 in x 5.94 in

Style

Heavy Duty

Type

Disconnect Switches

UPC

781786785649

Dimensions

Size

9.9 in x 6.87 in x 5.94 in

Weight

3.2 lb

Width

6.87 in

Electrical Ratings

Amperage Rating

60 A

Contact Rating

60A

Dielectric Strength

Withstands 3000V AC minimum

Phase

3-Phase

Voltage Rating

600 V

Wattage

36000 W

Conductor Related

Number Of Poles

3

Certifications And Compliance

Environmental Conditions

NEMA 4X, IP69K

Industry Standard(s)

  • cULus
  • UL60947-1 CSA C22.2, UL60947-4-1, UL50, UL50E, UL508, UL746C

Nema Rating

4X, 12

Operational

Action

Rotary

Operating Cycles

Minimum 10,000

Operating Temperature

  • Maximum Continuous 75 °C
  • Minimum Continuous -40°C without impact

Configuration

Mounting Method

External

Logistics

Carton Quantity

1

Pallet Quantity

1