TECH-SPEC, Motor Disconnect Switch, 3 Pole, 60A 600V AC, NEMA 4X,12 Stainless Steel Enclosure
Image of BRYDS60SS TECH-SPEC, Motor Disconnect Switch, 3 Pole, 60A 600V AC, NEMA 4X,12 Stainless Steel Enclosure
New

TECH-SPEC, Motor Disconnect Switch, 3 Pole, 60A 600V AC, NEMA 4X,12 Stainless Steel Enclosure

Brand: Bryant

Catalog ID: BRYDS60SS

TECH-SPEC, Motor Disconnect Switch, Unfused, 3 Pole, 60A 600V AC, Screw Terminals, NEMA 4X, 12 stainless steel Enclosure

UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • UL 508 / UL 60947-4-1 HP rated motor disconnect
  • Formed in nonporous 304 stainless steel
  • Type 4X,12K water ingress protection
  • Highly visible yellow handle which meets OSHA Lockout/Tagout capabilities
  • Accepts up to 2 Auxiliary contacts
  • Cover cannot be removede with switch in "on position"
  • Replacement cover and switch available

Watertight

General

Action

Rotary

Application

Indoor and Outdoor

Catalog Number

BRYDS60SS

Contact Configuration

Two Position

Enclosure Type

Stainless Steel

Environmental Conditions

NEMA 4X, IP69K

Material

304 Stainless Steel

Mounting Method

External

Mounting Type

External mounting feet

Operating Cycles

Minimum 10,000

Operating Temperature

  • Maximum Continuous 75 °C
  • Minimum Continuous -40°C without impact

Size

10.3 in x 7.3 in x 5.93

Style

Heavy Duty

Type

Disconnect Switches

UPC

781786967045

Dimensions

Size

10.3 in x 7.3 in x 5.93

Weight

10.55 lb

Electrical Ratings

Amperage Rating

60 A

Contact Rating

60A

Dielectric Strength

Withstands 3000V AC minimum

Phase

3-Phase

Voltage Rating

600 V

Wattage

36000 W

Conductor Related

Number Of Poles

3

Certifications And Compliance

Environmental Conditions

NEMA 4X, IP69K

Industry Standard(s)

  • cULus
  • UL60947-1 CSA C22.2, UL60947-4-1, UL50, UL50E, UL508, UL746C

Nema Rating

4X, 12

Operational

Action

Rotary

Operating Cycles

Minimum 10,000

Operating Temperature

  • Maximum Continuous 75 °C
  • Minimum Continuous -40°C without impact

Configuration

Mounting Method

External

Logistics

Carton Quantity

1