Temporary Lighting Products, 12/3 100' SJTW Straight Blade Light String, With Plastic Guards, 10 Fixtures
Image of BRY123SJ100PS Temporary Lighting Products, 12/3 100' SJTW Straight Blade Light String, With Plastic Guards, 10 Fixtures
Discontinued

Temporary Lighting Products, 12/3 100' SJTW Straight Blade Light String, With Plastic Guards, 10 Fixtures

Brand: Bryant

Catalog ID: BRY123SJ100PS

Temporary Lighting Products, 12/3 100' SJTW Straight Blade Light String, With Plastic Guards, 10 Fixtures

  • With Plastic Guards
  • 10 Fixtures

General

Catalog Number

BRY123SJ100PS

Light Source

Incandescent

Series

Stringer Lights

Type

Straight Blade Light String, Plastic Guard

UPC

781786380011

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC