Temporary Lighting Products, 12/3 100' Straight Blade Light String, With Plastic Guard. 10 Fixtures
Image of BRY123S100MT Temporary Lighting Products, 12/3 100' Straight Blade Light String, With Plastic Guard. 10 Fixtures
Discontinued

Temporary Lighting Products, 12/3 100' Straight Blade Light String, With Plastic Guard. 10 Fixtures

Brand: Bryant

Catalog ID: BRY123S100MT

Temporary Lighting Products, 12/3 100' Straight Blade Light String, With Plastic Guard. 10 Fixtures

With Plastic Guard. 10 Fixtures

General

Catalog Number

BRY123S100MT

Light Source

Incandescent

Series

Stringer Lights

Type

Twist-Lock®

UPC

781786379978

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

125 VAC