Brand: Bryant
Catalog ID: BRY123S100MS
Catalog Number
BRY123S100MS
Light Source
Incandescent
Series
Stringer Lights
Type
Straight Blade Light String, Metal Guard
UPC
781786380035
Current / Amperage Rating
15 A
Voltage Rating
125 VAC