Temporary Lighting Products, 28W Light String, With In-Line Switch, 2928 Lumen Output
Image of BRYLS2834 Temporary Lighting Products, 28W Light String, With In-Line Switch, 2928 Lumen Output
Image of BRYLS2834 Temporary Lighting Products, 28W Light String, With In-Line Switch, 2928 Lumen Output
Discontinued

Temporary Lighting Products, 28W Light String, With In-Line Switch, 2928 Lumen Output

Brand: Bryant

Catalog ID: BRYLS2834

Temporary Lighting Products, 28W Light String, With In-Line Switch, 2928 Lumen Output

  • With In-Line Switch
  • 2928 Lumen Output

General

Catalog Number

BRYLS2834

Light Source

LED

Product Family

Stringer Lights

Type

LED

UPC

781786380134

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC