Temporary Lighting Products, 34.5", 25W, 2125 Lumen Output, Fluorescent String Light, With Hanging Straps
Image of BRYFS2549 Temporary Lighting Products, 34.5", 25W, 2125 Lumen Output, Fluorescent String Light, With Hanging Straps
Discontinued

Temporary Lighting Products, 34.5", 25W, 2125 Lumen Output, Fluorescent String Light, With Hanging Straps

Brand: Bryant

Catalog ID: BRYFS2549

Temporary Lighting Products, 34.5" , 25W, 2125 Lumen Output, Fluorescent String Light, With Hanging Straps

  • 25W
  • 2125 Lumen Output
  • Fluorescent String Light
  • With Hanging Straps

General

Catalog Number

BRYFS2549

Light Source

Fluorescent

Series

Stringer Lights

Type

Fluorescent Light

UPC

781786380073

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC