Temporary Lighting Products, 400W High Bay Light, 29, 000 Lumen Output
Image of BRYMHHB400 Temporary Lighting Products, 400W High Bay Light, 29, 000 Lumen Output
Image of BRYMHHB400 Temporary Lighting Products, 400W High Bay Light, 29, 000 Lumen Output

Temporary Lighting Products, 400W High Bay Light, 29, 000 Lumen Output

Brand: Bryant

Catalog ID: BRYMHHB400

Temporary Lighting Products, 400W High Bay Light, 29,000 Lumen Output

000 Lumen Output

General

Catalog Number

BRYMHHB400

Light Source

Metal Halide

Product Family

High Bay Light

Type

Metal Halide

UPC

781786379947

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC

Wattage

400 W