Temporary Lighting Products, 6-12', 2000W, 220, 000 Lumen Output Metal Halide Cart Light
Image of BRYMH2000 Temporary Lighting Products, 6-12', 2000W, 220, 000 Lumen Output Metal Halide Cart Light
Discontinued

Temporary Lighting Products, 6-12', 2000W, 220, 000 Lumen Output Metal Halide Cart Light

Brand: Bryant

Catalog ID: BRYMH2000

Temporary Lighting Products, 6-12', 2000W, 220,000 Lumen Output Metal Halide Cart Light

  • 2000W
  • 220
  • 000 Lumen Output Metal Halide Cart Light

General

Catalog Number

BRYMH2000

Light Source

Metal Halide

Series

Cart Light

Type

Metal Halide

UPC

781786379930

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC

Wattage

2000 W