Image of BRYXF50120V Temporary Lighting Products, Fluorescent Light, Class 1 Div 1, 12V, 26W, 1800 Lumen Output
Image of BRYXF50120V Temporary Lighting Products, Fluorescent Light, Class 1 Div 1, 12V, 26W, 1800 Lumen Output
Discontinued

Temporary Lighting Products, Fluorescent Light, Class 1 Div 1, 12V, 26W, 1800 Lumen Output

Brand: Bryant

Catalog ID: BRYXF50120V

Temporary Lighting Products, Fluorescent Light, Class 1 Div 1, 12V, 26W, 1800 Lumen Output

  • Class 1 Div 1
  • 12V
  • 26W
  • 1800 Lumen Output

Product details

General

Catalog Number

BRYXF50120V

Environmental Conditions

Hazardous Location

Light Output

1800 lm

Light Source

Fluorescent

Series

Portable work Light

Type

Fluorescent Light

UPC

781786379794

Electrical Ratings

Wattage

26 W

Conductor Related

Cord Length

50 ft

Certifications And Compliance

Certification

  • Class 1, Div 1 Groups C & D
  • Class 2, Div 1 Groups F & G

Resources and downloads