Image of BRYWT6012V Temporary Lighting Products, fluorescent, non-explosion proof, wet location, 12V, inline transformer, 13W, 825 Lumen Output
Image of BRYWT6012V Temporary Lighting Products, fluorescent, non-explosion proof, wet location, 12V, inline transformer, 13W, 825 Lumen Output
Discontinued

Temporary Lighting Products, fluorescent, non-explosion proof, wet location, 12V, inline transformer, 13W, 825 Lumen Output

Brand:

Bryant

Catalog ID:

BRYWT6012V

Temporary Lighting Products, fluorescent, non-explosion proof, wet location, 12V, inline transformer, 13W, 825 Lumen Output

  • non-explosion proof
  • wet location
  • 12V
  • inline transformer
  • 13W

Product details

General

Catalog Number

BRYWT6012V

Environmental Conditions

Wet Location

Light Output

825 lm

Light Source

Fluorescent

Series

Portable work Light

Type

Fluorescent Light

UPC

781786379817

Electrical Ratings

Wattage

13 W

Conductor Related

Cord Length

60 ft

Resources and downloads