Toggle Switch, 3 Way, 15A 120/277V AC, Side Wired Only, Light Almond
Image of CS315BLA Toggle Switch, 3 Way, 15A 120/277V AC, Side Wired Only, Light Almond
Image of CS315BLA Toggle Switch, 3 Way, 15A 120/277V AC, Side Wired Only, Light Almond

Toggle Switch, 3 Way, 15A 120/277V AC, Side Wired Only, Light Almond

Brand: Bryant

Catalog ID: CS315BLA

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Three Way, 15A 120/277V AC, Side Wired Only, Light Almond

  • Toggle
  • General Purpose AC
  • Three Way
  • 15A 120/277V AC
  • Side Wired Only

General

Catalog Number

CS315BLA

Color

Light Almond

Product Family

General Purpose

Style

Three Way

Type

Toggle

UPC

781786121508

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10