Toggle Switch, 3 Way, 20A 120/277V AC, Back & Side Wired, Brown
Image of CSB320B Toggle Switch, 3 Way, 20A 120/277V AC, Back & Side Wired, Brown
Image of CSB320B Toggle Switch, 3 Way, 20A 120/277V AC, Back & Side Wired, Brown

Toggle Switch, 3 Way, 20A 120/277V AC, Back & Side Wired, Brown

Brand: Bryant

Catalog ID: CSB320B

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Three Way, 20A 120/277V AC, Back and Side Wired, Brown

  • Toggle
  • General Purpose AC
  • Three Way
  • 20A 120/277V AC
  • Back and Side Wired

General

Catalog Number

CSB320B

Color

Brown

Product Family

General Purpose

Style

Three Way

Type

Toggle

UPC

781786737600

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10