

Brand: Bryant
Catalog ID: 40003D
Standard Product
Catalog Number
40003D
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Open Switch
Load Capacity
Inductive
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Minimum Continuous -40 Deg C without Impact
Product Family
Standard Toggle
Style
Motor Controller/Disconnect
Type
Side Wire
UPC
781786631656
Display Size
Standard Sized Product
Amperage Rating
40 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
40 A
Current Rating
40 A
Phase
Three Phase
Voltage Rating
600V AC kV
Voltage Rating Description
600V AC kV
Wattage
24000 W
Number Of Poles
3 Pole
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Standards - RoHS Compliance Status
CM
Load Capacity
Inductive
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Minimum Continuous -40 Deg C without Impact
Carton Quantity
10