Trade Select, Switches and Lighting Controls, Occupancy Sensor Switch, 500W Max, 125V AC, Ivory
Image of RMS101I Trade Select, Switches and Lighting Controls, Occupancy Sensor Switch, 500W Max, 125V AC, Ivory
Discontinued

Trade Select, Switches and Lighting Controls, Occupancy Sensor Switch, 500W Max, 125V AC, Ivory

Brand: Bryant

Catalog ID: RMS101I

Trade Select, Switches and Lighting Controls, Occupancy Sensor Switch, 500W Max, 125V AC, Ivory

  • 500W Max
  • 125V AC

Standard Product

General

Application

1-Button

Catalog Number

RMS101I

Control Output

Input Voltage

EU RoHS Indicator

Contact Manufacturer

Indicator(s) Type

PIR= Red LED

Item Type

Load Capacity

500W Incandescent @ 120V AC

Material - Mounting Hardware

Screw Mounting

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

UPC

883778112706

Electrical Ratings

Sensitivity

Adjustable W

Supply Voltage

120V AC V

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Force Related

Load Capacity

500W Incandescent @ 120V AC

Operational

Control Output

Input Voltage

Indicator(s) Type

PIR= Red LED

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Sensing Range

42 to 54 Inches above the Floor

Logistics

Carton Quantity

10