TradeSelect, Inline Cord Switch, Heavy Duty, 6A 125V, Ivory
Image of RS101I TradeSelect, Inline Cord Switch, Heavy Duty, 6A 125V, Ivory

TradeSelect, Inline Cord Switch, Heavy Duty, 6A 125V, Ivory

Brand: Bryant

Catalog ID: RS101I

TradeSelect, Inline Cord Switch, Heavy Duty, 6A 125V, Ivory

  • Inline Cord Switch
  • Heavy Duty
  • 6A 125V
  • Ivory

General

Catalog Number

RS101I

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Series

Accessories

Style

Heavy Duty

Type

In-Line Cord Switches

UPC

883778112362

Electrical Ratings

Amperage Rating

6 A

Current / Amperage Rating

6 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10