TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Decorator Single, 20A 250V, 2-Pole 3- Wire Grounding, 6-20R, White
Image of RRD205W TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Decorator Single, 20A 250V, 2-Pole 3- Wire Grounding, 6-20R, White

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Decorator Single, 20A 250V, 2-Pole 3- Wire Grounding, 6-20R, White

Brand: Bryant

Catalog ID: RRD205W

tradeSELECT® Straight Blade Residential Grade, Decorator Single, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R

  • Residential Grade
  • Receptacles
  • Decorator Single

Self Grounding

General

Application

Residential Receptacles

Catalog Number

RRD205W

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Decorator Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

UPC

883778300752

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

250V kV

Voltage Rating Description

250V kV

Wattage

5000

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

6-20R

Logistics

Carton Quantity

10

Pallet Quantity

9000