Image of RR450F 4-Prong Dryer Outlet, Residential Grade, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Flush Mount, Black
Image of RR450F 4-Prong Dryer Outlet, Residential Grade, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Flush Mount, Black

4-Prong Dryer Outlet, Residential Grade, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Flush Mount, Black

Brand:

Bryant

Catalog ID:

RR450F

tradeSELECT® 50A 125/250V 4-Prong Dryer Outlet, 3-Pole 4-Wire, Flush Mount

Enhance your home with the TradeSelect 4-Prong Dryer Outlet, designed for high-capacity appliances. This 50A, 125/250V outlet features a 3-pole, 4-wire grounding setup for safe and secure connections, ideal for powering heavy-duty appliances. Its sleek, flush mount design in black offers a modern look while ensuring durability and ease of installation. Perfect for both renovations and new installations, this outlet provides reliable and efficient power delivery.

  • Sequenced Contacts: Ensures protection through controlled connectivity
  • Clearly Marked: Catalog number, ratings, certifications molded on face
  • One-Piece Design: Combines power and ground contacts for durability and functionality.

This 4-Prong Dryer Outlet features a one-piece design with sequenced contacts for superior safety and reliability, ensuring a secure and efficient power connection.

Product details

General

Application

Residential Range and Dryer Devices

Catalog Number

RR450F

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

Series

Heavy Duty

Style

Smooth Face

Type

Single Receptacle

UPC

883778100741

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Voltage Rating

125/250 V

Voltage Rating Description

125/250 V

Wattage

12500

Conductor Related

Number Of Wires

4-Wire

Wire Size

#6 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

14-50R

Logistics

Carton Quantity

10

Pallet Quantity

2800

Resources and downloads