

Brand: Bryant
Catalog ID: RR15EQLATR
Tamper Resistant- Quick Thread
Application
Residential Receptacles
Catalog Number
RR15EQLATR
Color
Light Almond
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Traditional Duplex
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Performance
Specifications
UPC
883778301391
Display Size
Standard Sized Product
Amperage Rating
15 A
Connectivity
Eight Push Wire Holes
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Wattage
1875 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire Grounding
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
Nema Rating
5-15R
Performance
Carton Quantity
10