TradeSelect, Straight Blade, Single Receptacle, Clock Hanger, Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Nickel Plate
Image of RR201CHSSTR TradeSelect, Straight Blade, Single Receptacle, Clock Hanger, Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Nickel Plate
Image of RR201CHSSTR TradeSelect, Straight Blade, Single Receptacle, Clock Hanger, Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Nickel Plate
play
Tamper-Resistant Receptacles
play
Tradeselect Devices
Image of RR201CHSSTR TradeSelect, Straight Blade, Single Receptacle, Clock Hanger, Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Nickel Plate

TradeSelect, Straight Blade, Single Receptacle, Clock Hanger, Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Nickel Plate

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR201CHSSTR

TradeSelect, Straight Blade, Single Receptacle, Clock Hanger, Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Nickel Plate

  • Single Receptacle
  • Clock Hanger
  • Tamper Resistant

Clock Hanger Receptacle

General

Application

Special Use Products

Catalog Number

RR201CHSSTR

Color

Stainless Steel

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

883778302213

Dimensions

Display Size

Standard Sized Product

Weight

0.4 lb

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

2500 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

UL Listed

Nema Rating

5-20R

Logistics

Carton Quantity

10