TradeSelect, Straight Blade, Single Receptacle, Weather Resistant, 15A 250V, 2-Pole 3-Wire Grounding, 6-15R, Ivory
Image of RR155IWR TradeSelect, Straight Blade, Single Receptacle, Weather Resistant, 15A 250V, 2-Pole 3-Wire Grounding, 6-15R, Ivory

TradeSelect, Straight Blade, Single Receptacle, Weather Resistant, 15A 250V, 2-Pole 3-Wire Grounding, 6-15R, Ivory

Brand: Bryant

Catalog ID: RR155IWR

TradeSelect, Straight Blade, Single Receptacle, Weather Resistant, 15A 250V, 2-Pole 3-Wire Grounding, 6-15R, Ivory

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Weather Resistant- Self Grounding

General

Application

Residential Receptacles

Catalog Number

RR155IWR

Color

Ivory

Environmental Conditions

Weather Resistant

EU RoHS Indicator

No

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Specifications

  • Material - Thermoplastic
  • Number of Poles - 2 Pole
  • Product Type - Receptacle
  • Receptacle Type - Single

UPC

883778302732

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

250V kV

Voltage Rating Description

250V kV

Wattage

3750

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Weather Resistant

EU RoHS Indicator

No

Nema Rating

6-15R

Operational

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Logistics

Carton Quantity

10