
Brand: Bryant
Catalog ID: RR201CHITR
Clock Hanger Receptacle
Application
Special Use Products
Catalog Number
RR201CHITR
Color
Ivory
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Series
Special Use
Style
Clock Hanger / Recessed Receptacles
Type
Single Receptacle
UPC
883778302206
Display Size
Standard Sized Product
Amperage Rating
20 A
Connectivity
Back and Side Wired Screw Terminals
Current / Amperage Rating
15 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
2500
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#12 AWG to #10 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Nema Rating
5-15R
Carton Quantity
10