Wall Phone Plate, 6-Position 6- Conductor, Screw Terminals, Light Almond
Image of NS725LA Wall Phone Plate, 6-Position 6- Conductor, Screw Terminals, Light Almond
Discontinued

Wall Phone Plate, 6-Position 6- Conductor, Screw Terminals, Light Almond

Brand: Bryant

Catalog ID: NS725LA

Wall Phone Plate, 6-Position 6- Conductor, Screw Terminals, Light Almond

Designed for voice applications, these jacks provide an economical alternative to basic wall mount and performance needs. Available in high impact-resistant thermoplastic or stainless steel. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Meets FCC part 68
  • Available in high impact-resistant thermoplastic or stainless steel

Standard Product

General

Application

Communications

Catalog Number

NS725LA

Color

Light Almond

EU RoHS Indicator

Yes

Item Type

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Size

Standard

Specifications

Device Type - 6-Position, 6-Conductor

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Telephone Jack

UPC

883778503535

Dimensions

Size

Standard

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10